Item number: Swivel arm slide on 150, ball joint
9 Variants
Swivel arm slide on, 150mm extension, ball joint function attachment
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Variants
- Swivel arm slide on 50, pin 16
- Swivel arm slide on 50, pin 19
- Swivel arm slide on 50, ball joint
- Swivel arm slide on 100, pin 16
- Swivel arm slide on 100, pin 19
- Swivel arm slide on 100, ball joint
- Swivel arm slide on 150, pin 16
- Swivel arm slide on 150, pin 19
- Swivel arm slide on 150, ball joint
Features
- Standard mounting to 25 mm or 1" bars.
- Easy single screw adjustment.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.