Suggestions

Categories

Products

Content

Item number: 0214796
8 Variants

Y08-02S-10 Male Run Tee

Valid fluids in product are air or water. Operating pressure- or vacuum range is -100 kPa to approximate 1 MPa.
Login or create account to access all our content and features!

Variants

  • 0214796
  • 0214789
  • 0214790
  • 0214791
  • 0214792
  • 0214793
  • 0214794
  • 0214795

Features

  • Valid fluids in product are air or water.
  • Operating pressure- or vacuum range is -100 kPa to approximate 1 MPa.

Recommendations

Compare products

0 item(s) added
Compare