내용 건너뛰기

제품 선택 도우미
제품번호: 0122455 5 제품

Suction cup OCF20x80P Polyurethane 55/60, G3/8" female

Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups. The OCF-P design is suitable for oblong objects with slightly domed and flat surfaces, such as those encountered with body parts in the automotive industry. The suction cups have support cleats that prevent thin objects from being disfigured. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

더 읽기

제품

Show all (5)

특장점

Show all (7)

필요하신 제품을 잘 모르시겠습니까?

가이드를 사용하여 추천을 받으시거나 세부 정보를 남겨 주시면 연락드리도록 하겠습니다!

0

모두 제거

Choose your language

비교 제품이 아닙니다

다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?

건의사항
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.