Item number: 0207669
9 Variants
Suction cup BFFT90P Polyurethane 60/60/30 M10x1,5 male with mesh filter
Login or create account to access all our content and features!
Variants
- 0206530
- 0206531
- 0206532
- 0206533
- 0206534
- 0206793
- 0207700
- 0209192
- 0207669
Features
- Special designed friction cups for thin (0.6-0.8 mm) oily metal sheets, such as outer body car parts in a press-to press forming process.
- Long lasting material, normal wear on friction cup will not affect the long term grip performance.
- Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
- Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
- The "BFFT" design is suitable for thin flat or uneven/curved surfaces and if level compensation is needed, for example in de-stacking applications.
- The flat inner support, made of dual hardness, gives stability and good grip during movement in any orientation.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
- Press-transfer
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
BFFT
Volume
83.6 cm³
Weight, min.
0.1015 g
Fitting
Material
SS
Fitting option
Filter mesh
Fitting size
M10×1.5
Fitting style
Male
Fitting type
M-thread
Dimension
Height
56.5 mm
Outer diameter, actuated
95.5 mm
Outer diameter, min.
93 mm
Performance - lifting forces
BFFT90P Oily metal sheet
60 -kPa
181 N
171 N
90 -kPa
216 N
232 N
Performance - lifting forces
BFFT90P Dry metal sheet
60 -kPa
193 N
104 N
90 -kPa
227 N
144 N
Material
Name
Polyurethane (PU30)
Colour
Yellow
Temperature
10 - 50 °C
Hardness
30 °Shore A
Material
Name
Polyurethane (PU60)
Colour
Orange
Temperature
10 - 50 °C
Hardness
60 °Shore A
Material
Name
Polyurethane (PU60)
Colour
GreenTransparent
Temperature
10 - 50 °C
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Petrol
Wear resistance
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Petrol
Wear resistance
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Petrol
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
White papers
PDF