Suggestions

Categories

Products

Content

Item number: 0101908
19 Variants

Suction cup F110 Silicone, G3/8" female, with mesh filter

Suitable for flat objects such as cardboard, sheet metal, glass and porous materials. The cleats stop deformation by preventing suction of the object into the c...
Read more
Login or create account to access all our content and features!

Variants

  • 0101908
  • 0101909
  • 0101910
  • 0101914
  • 0101915
  • 0101916
  • 0101917
  • 0101921
  • 0108188
  • 0108189
  • 0108190
  • 3150038P
  • 3150038S
  • 3150038T
  • 3150132P
  • 3150132S
  • 3150132T
  • 3150021P
  • 3150021T

Features

  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.

Logistics

    Packaging

      General

      Material
      Silicone (SIL)
      Characteristics
      Dry sheet metal
      Suction cup model
      F
      Volume
      70 cm³
      Weight, min.
      66 g

      Fitting

      Fitting option
      Filter mesh
      Fitting size
      3/8"
      Fitting style
      Female
      Fitting type
      G-thread

      Dimension

      Height
      36.2 mm
      Outer diameter, actuated
      115.3 mm
      Outer diameter, min.
      112 mm

      Performance - lifting forces

      F110

      20 -kPa
      140 N
      140 N
      60 -kPa
      420 N
      250 N
      90 -kPa
      560 N
      300 N

      Material

      Name
      Silicone, SIL 50° Shore A
      Colour
      Red
      Temperature
      -40 - 200 °C
      Hardness
      50 °Shore A

      Material resistance

      Alcohol
      Concentrated acids
      Ethanol
      n/a
      Hydrolysis
      Methanol
      n/a
      Oil
      Oxidation
      Petrol
      Wear resistance

      Dimensional drawings

      This activity requires login. Please login or register to receive the full benefits of piab.com.

      CAD

      Datasheet

      PDF

      Certificates

      PDF

      Related products

      Compare products

      0 item(s) added
      Compare