Item number: 0107382
31 Variants
Suction cup BX52P Polyurethane 60 with filter, 1/8" NPSF female, with mesh filter
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Read more
Login or create account to access all our content and features!
Variants
- 0104529
- 0104727
- 0104729
- 0106019
- 0106044
- 0106045
- 0106046
- 0106047
- 0106739
- 0106740
- 0106741
- 0106742
- 0107381
- 0107382
- 0107383
- 0107385
- 0107386
- 0107387
- 0107388
- 0107389
- 0107390
- 0107391
- 0107515
- 0107516
- 0108039
- 9908593
- 9908594
- 9908595
- 9908596
- 9912153
- 9912154
Features
- Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
- In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.