Skip to content
Different accessories to optimize your vacuum conveyor.
Control unit PPT is designed to control the basic functions of the conveyor. The unit can be ordered with or without manual start/stop. Compliant with ATEX.
Control unit CU is integrated in a stainless steel box for hygienic requirements. The CU is compliant with ATEX.
Pipe fittings, straight and straight reducer
Used to ensure female-to-male adaptation in multiple applications, for example, adaption for air inlet filters.
0
Different product types can’t be compared. Do you want to remove the existing products?