Skip to content
It is important to optimize the feeding point (where the product is conveyed from) for the conveying system to assure maximum capacity and safe transport.
This activity requires login Please login or register to receive the full benefits of piab.com.
Used to add the optimum amount of air to the material flow. Features two adjustable air inlets.
0
Different product types can’t be compared. Do you want to remove the existing products?