General
Shock resistant, 3 x XYZ
10 G
Cable specification
with connector, 150 mm
Current, consumption (≤)
40 mA
Display
7 segment LCD 3 colour display (Red/Green/Orange)
High-voltage resistance (VAC)
1000 VAC
Insulation at 500 VDC
50 MΩ
Safety classification
IP40
Supply voltage
12 - 24 VDC
Feed pressure, max.
0.3 MPa
Hysteresis
adjustable, 1-8 kPa
Signal range
0 - 101.3 -kPa
Valve function (2x)
PNP NO/NC
Vibration resistance (1,5mm or 10G, 2h in XYZ direction)
10-150-10 scan for 1 min Hz
Dimensional drawings
This activity requires login
Please login or register to receive the full benefits of piab.com.