The KFG is a vacuum foam gripper that can be used as a single gripper on robots as well as on cobots, or combined into an end-of-arm tool (EOAT) for use with industrial robots. Its foam surface offers the versatility to pick a variety of different products without adjustment. Its modular design provides the flexibility for fast and easy set-up in case of product changes as well as simple integration with existing equipment. Available in round or rectangular format with flow restriction, check valve or bag gripping technology, the KFG offers a stable and rigid grip even on uneven, rough, structured or textured surfaces and can be used to pick up objects of porous or non-porous materials.
Read more0
Different product types can’t be compared. Do you want to remove the existing products?