The KSL vacuum foam gripper is a robust and simple solution for a broad range of purposes, particularly palletizing in heavy duty applications in rugged and dusty environments. Thanks to its special design of a carbon fiber structure holding a foam made body, it is extremely lightweight allowing to make maximum use of the robot or cobot payload. Additionally, this design makes it a naturally adapted solution for collaborative applications. The KSL is available with check valve or flow restriction technology.
Read more0
Different product types can’t be compared. Do you want to remove the existing products?