Air inlet filters prevent atmospheric and air-carried dust & particles from entering the conveying system through the adjustable air inlets of the feed adapters, resulting in a contained material transport through the system. At the same time, they prevent the conveyed material from leaking out from the feed adapters' adjustable air inlets, e.g. when fluidization is used. When an Air Inlet filter is added to Piab’s feed adapter, it prevents cross-contamination. It is compatible with all Piab feed adapter types, the electrical Pipeline emptying unit, the Air carrying unit, or can be mounted on other air inlets in the setup.
Read moreDifferent product types can’t be compared. Do you want to remove the existing products?