These vacuum pumps are Piab's traditional pumps developed to be used within the chemical industry or in chemically aggressive environments.
Read moreFeed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.6 | 2.6 | 2.8 | 2.1 | 1.5 | 0.9 | 0.4 | 0.3 | 0.2 | 0.14 | 0.1 | 0.095 | 99.8 |
Feed pressure | Air consumption | Evacuation time (s/l) to reach different vacuum levels (-kPa) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.6 | 2.6 | 0.032 | 0.075 | 0.15 | 0.32 | 0.64 | 1.1 | 1.7 | 2.6 | 3.9 | 99.8 |
Use our guide to get recommendations or leave your details and we'll get in touch!
Different product types can’t be compared. Do you want to remove the existing products?