piINLINE® are small light-weight inline ejectors that use the patented COAX® technology inside. They can be mounted directly on a hose close to the suction cup (or point of suction). Piab’s piINLINE® ejector program offers much better performance with at least 40-50% lower energy consumption compared to competing inline single-stage ejectors in corresponding sizes. Inline vacuum generators are especially common in electronic/semiconductor pick-and-place applications, dedicated packaging equipment, injection-molding automation and unloading/loading metal forming machines (bending, punching and laser-cutting).
Read moreFeed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 0.29 | 0.35 | 0.31 | 0.25 | 0.18 | 0.11 | 0.08 | 0.06 | 0.03 | 0.007 | 0 | 84 |
0.6 | 0.37 | 0.34 | 0.3 | 0.26 | 0.21 | 0.16 | 0.1 | 0.048 | 0.023 | 0 | 0 | 79 |
Feed pressure | Air consumption | Evacuation time (s/l) to reach different vacuum levels (-kPa) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 0.29 | 0.3 | 0.66 | 1.12 | 1.8 | 2.85 | 4.35 | 6.55 | 11.5 | 0 | 84 |
0.6 | 0.37 | 0.31 | 0.67 | 1.089 | 1.63 | 2.39 | 3.7 | 6.54 | 0 | 0 | 79 |
Use our guide to get recommendations or leave your details and we'll get in touch!
Different product types can’t be compared. Do you want to remove the existing products?