DKA 14 X Profile Extension Arm - 1
Artikelnummer: 0214182
3 Varianten

DKA 14 X Profile Extension Arm

Offsets profile connections using clamps.L models connect to L-18/10 or L-18/18.X models connects to X-50/25 or X-25/25.Allows for clearance between profile.Includes M5 socket head screws and channel nut.
Melden Sie sich an oder erstellen Sie ein Konto, um auf alle unsere Inhalte und Funktionen zugreifen zu können!

Varianten

  • DKA 10 L Profile Extension Arm
    0214181
  • DKA 14 X Profile Extension Arm
    0214182
  • DKA 20 X Profile Extension Arm
    0214183

Merkmale

  • Offsets profile connections using clamps.
  • L models connect to L-18/10 or L-18/18.
  • X models connects to X-50/25 or X-25/25.
  • Allows for clearance between profile.
  • Includes M5 socket head screws and channel nut.