0107732 | Vacuum switch, adjustable, PNP NO DM8 | |
0110631 | Vacuum Switch VS4128 50 -kPa, M12 PNP NO | |
0110730 | Vacuum Switch VS4118 30 -kPa, M8 PNP/NPN NO/NC | |
3116063 | Vacuum switch, pneumatic, adjustable with screw and knob (NC) | |
3116089 | Vacuum switch, inductive universal, preset (Signal range 10 -kPa) | |
3116090 | Vacuum switch, inductive universal, preset (Signal range 30 -kPa) | |
0107733 | Vacuum switch, adjustable, NPN NO DM8 | |
0244740 | Vacuum switch PICO-02, adjustable, G1/8", IO-link | |
0119558 | T-connector M12 male, 2xM12 female | |
0104350 | Vacuum switch, inductive universal, adjustable with knob Ø6 | |
3116064 | Vacuum switch, inductive universal, adjustable with knob | |
3116062 | Vacuum switch, pneumatic, adjustable with screw and knob (NO) | |
3116061 | Vacuum switch, electro-mechanical, adjustable with screw and knob | |
0110732 | Vacuum Switch VS4118 70 -kPa, M8 PNP/NPN NO/NC | |
0213570 | Vacuum switch VS4128 40 -kPa, M12 PNP NO | |
0213664 | Vacuum Switch VS4128 40 -kPa, M12 NPN NO | |
0110246 | Vacuum switch VS4015, Ø6, 50 -kPa | |
3116084 | Vacuum switch, pneumatic, preset (NO 25 -kPa) | |
0212040 | Vacuum switch 3-colour digital display M8 | |
0110247 | Vacuum switch VS4015, Ø6, 70 -kPa | |
0110249 | Vacuum switch VS4016, G1/8" male, 50 -kPa | |
0110248 | Vacuum switch VS4016, G1/8" male, 30 -kPa | |
0244743 | Vacuum switch F08-K, adjustable, G1/8", IO-link | |
3116014 | Vacuum switch, pneumatic, adjustable with screw (NC) | |
3116085 | Vacuum switch, pneumatic, preset (NO 65 -kPa) | |
0124450 | Vacuum Switch VS4128 50 -kPa, M12 NPN NO | |
0110250 | Vacuum switch VS4016, G1/8" male, 70 -kPa | |
0244742 | Vacuum sensor F09-T-K, analog, G1/8" | |
0110358 | Vacuum switch PNP M5 | |
3116087 | Vacuum switch, pneumatic, preset (NC 30 -kPa) | |
0244741 | Vacuum sensor F09-T-K, analog, Ø6 | |
0110359 | Vacuum switch NPN M5 | |
0107731 | Vacuum switch, adjustable, PNP NO LM8 | |
0110245 | Vacuum switch VS4015, Ø6, 30 -kPa | |
0110630 | Vacuum Switch VS4128 30 -kPa, M12 PNP NO | |
0110731 | Vacuum Switch VS4118 50 -kPa, M8 PNP/NPN NO/NC | |
0110632 | Vacuum Switch VS4128 70 -kPa, M12 PNP NO | |
3116088 | Vacuum switch, pneumatic, preset (NC 70 -kPa) | |