Expanding the Range: New Sizes for Piab's Bag Opening Cups

Published 6/17/2025
Expanding the Range: New Sizes for Piab's Bag Opening Cups

Piab is excited to announce the expansion of its acclaimed Bag Opening Cups lineup with the introduction of two new sizes: 18mm and 42mm. These additions join the existing sizes of 26mm and 33mm, offering even greater versatility and precision in handling delicate materials across various applications.

New Features

  • Expanded Size Range: Now available in 18mm, 26mm, 33mm, and 42mm, these cups provide optimal performance tailored to specific needs in bag filling and sensitive material handling. 
  • Designed for Bag Handling: Ideal for form-fill-seal machines and bag filling stations, ensuring efficient and reliable operations.
  • Food Contact Compliance: The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
    Thin, Conformable Lip: Prevents materials from being sucked in and damaged, maintaining the integrity of delicate items.
  • Clever Cleat Pattern: Enhances lifting force while protecting sensitive materials from damage.
    Handles Sensitive Materials: Suitable for paper, plastic films, and other thin sheets, ensuring versatility across applications.
  • Wide Temperature Range: Offers reliable performance across various conditions, making it suitable for diverse environments.

These new sizes complement our existing range and are fully configurable, aligning perfectly with any machinery or process needs.
The new 18mm and 42mm F-FCM cups are available to order on Piab.com. Enhance your operations with these latest additions to the Piab's Bag Opening Cups.


Share article