- News
- New Piab piGRIP® Foam Lip - FLIW handles objects with irregular or unstructured surfaces
New Piab piGRIP® Foam Lip - FLIW handles objects with irregular or unstructured surfaces

FLIW (Foam Lip Wide) is our latest contribution to the piGRIP® series. Fully configurable with a multitude of combinations, makes it a perfect fit for any picking application. Select the type of lip, bellow, support, and fitting, and get the right match for any specific need.
piGRIP® FLIW is the perfect choice for picking objects with an irregular or heavily structured surface. The lip is manufactured in four sizes: Ø40, Ø60, Ø80, and Ø120 mm. Regardless of width, all lips come in soft EPDM foam (Ethylene Propylene Diene Monomer) and a variety of heights with piGRIP® bellows, carrying none or 1-6 folds. FLIW is secured with a special lock ring in POM (Polyoxymethylene) which brings extra safety to the cup and keeps the lip in place.
The new lip is based on piGRIP® FLI but has a wider lip to ensure even safer lifts and increased flexibility. piGRIP® FLIW is easily configured in the piGRIP® configurator.
Experience the benefits of piGRIP® FLIW:
- Perfect for objects with irregular or unstructured surfaces
- Different sizes and heights to meet any specific need
- Secured with a special lock ring in POM (PolyOxyMethylene)
Main Applications:
- Production and packaging of FMCG (Fast Moving Consumer Goods)
- Designed to pick objects with irregular or unstructured surfaces or large height differences
- Handling of non-flat parts in production