Piab exhibiting at RAPID + TCT show

Published 4/1/2022
Piab exhibiting at RAPID + TCT showPiab exhibiting at RAPID + TCT show

REGISTER FOR FREE AT https://www.xpressreg.net/register/rapd0522/start.asp?sc=15697307  Use code 15697307

For more than 30 years, RAPID + TCT has defined the crucial role of additive manufacturing and empowered the establishment of an industry that continues to conceive, test, improve and manufacture new products at a faster, more cost-efficient pace. The two industry leaders in 3D technology events, SME and Rapid News Publications, have teamed up to produce the annual RAPID + TCT event, which takes place May 17 - 19, 2022 in Detroit, MI.

The piFLOW®am is a small vacuum conveyor designed based on requirements from OEMs within Additive Manufacturing segment. The small and compact design features Piab’s proprietary and highly efficient COAX® vacuum technology as well as a butterfly valve. The butterfly valve is not sensitive to pressure fluctuations and is able to keep a material batch inside without the pump being mounted. It has a standard TC connection which makes it simple to integrate for the customer. The unit is simple to use and is easily integrated with any type or brand of 3D printer, sieve, hopper and other intermediate vessel. The product is controlled by pneumatic or electrical control units. 
 
Piab’s vacuum conveying technology can be used to solve many different challenges related to additive manufacturing. It is a perfect technology for filling a printer with metal powders, reclaiming/cleaning excess material from the printers and postproduction, and filling or emptying metal powders from/to adjacent equipment such as a sieve or a powder container. 


Share article