- News
- Piab launches the Vacuplus ejector series for low to mid-range applications
Piab launches the Vacuplus ejector series for low to mid-range applications

As a part of our ambition to expand our global portfolio, we at Piab are thrilled to present the launch of our Vacuplus ejectors, geared to cater for low to mid-range applications that cannot compromise on ejector performance.
The products in our Vacuplus portfolio complement our existing ejectors by offer a straightforward assortment that is developed with the learnings of over 70 years of experience in vacuum automation. The Vacuplus portfolio includes different configurations of the following ejectors:
The ejectors are highly efficient, lightweight, robust and easy to use. In short, the Vacuplus portfolio consists of products targeted to customer that need a great and simple vacuum ejector.
Benefits for the customer include:
- Small and compact sizes
- Symmetric vacuum interfaces on top and bottom ensures flexible installation
- Patented COAX® technology
The Vacuplus ejector line is targeted particularly towards logistics and packaging applications such as
- Bin picking / Random bin picking
- Tray forming, tray unloading and loading
- Case/Carton erecting
- Handling of boxes and containers
- Bag and pouch opening and handling
- Card / lid feeding and sorting
- Product & container labelling
Additionally, the Vacuplus ejectors add value in other industries and applications, such as:
- Ceramic and tiles: Machine tending
- Plastics: De-molding automation
- Metal forming (non-automotive): Machine tending
- Woodworking: Machine tending