- News
- piCOBOT® is available with a plug and play configuration for the Fanuc CR4/CR7 robots
piCOBOT® is available with a plug and play configuration for the Fanuc CR4/CR7 robots

As from the 1st of June the piCOBOT® is available with a plug and play configuration for the Fanuc CR4/CR7 robots.
Through the user-friendly online configuration tool, Piab’s customers can now make the choice to have the piCOBOT® specified to the Fanuc robots CR4 & CR7. The plug and play specified package for the Fanuc robots CR4 & CR7includes an USB memory with the CF-file software, the mechanical interface, the specified cable and compressed air hose.
By offering plug-and-play extensions to cobots, piCOBOT® ensures safe and effective human-robot interaction. Featuring Piab’s proprietary and highly efficient COAX® vacuum technology, piCOBOT® comprises a vacuum pump unit and a gripper unit fitted with suction cups. Piab’s extensive range of suction cups enables customers to tailor their own solutions.