Item number: 1041
5 Variants
Vacuum Check Valve VT1 COAX® cartridge MINI Pi12-2, 3/8"NPT-1/4"NPT
Login or create account to access all our content and features!
Variants
- X1000
- X1041
- X2098
- 1000
- 1041
Features
- Check valve that traps vacuum in sealed applications for safe operation.
- Built-in blow off check valve for fast release of object.
- Optional two-stage COAX® cartridge MINI Pi12-2 integrated.
- Optional integrated energy-saving device, Vacustat results in virtually no air consumption in sealed applications.
- Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
- Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
- Equal line lengths from common manifold should be used for both blow-off and vacuum.
- Maximum of (12) units per tool.
General
Material
Al , Ceramic , CuZn , Nitrile (NBR) , PA , PP , SS , Steel
Noise level
66 - 68 dBA
Temperature
14 - 176 °F
Weight, min.
13.76 oz
Performance
Feed pressure (breakaway blow-off)
36.25 - 79.75 psi
Pneumatic data
Flow (vacuum flow, max.)
1.44 scfm
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF