Item number: 02.23.743
2 Variants
Extension kit G3/8" 100mm
Login or create account to access all our content and features!
Variants
- 02.23.743
- 02.23.744
Features
- An extensionkit intended for aluminum profiles but can also be mounted directly to a metal sheet or similar
- Creates an attachment which is adjustable in height
Automotive
Pharmaceuticals
Electronics
Food & beverage
Glass
Logistics
Metal sheets
Packaging
Plastics
Wood
General
Material
Al
Weight, min.
5.29 oz
Dimensions DWG
Diameter
1.93 in
Diameter
1.18 in
Length
3.94 in
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF