Item number: AVM™2
AVM™2 (Automatic Vacuum Management)
Login or create account to access all our content and features!
Features
- For vacuum pumps P3010, P5010 and P6010.
- AVM™2 unit with built-in control and monitoring functions.
- Integrated energy saving function (ES) minimizes the air consumption in sealed systems.
- Valves for vacuum on/off and blow-off with electrical power failsafe function.
- Two digital outputs, 16 pre-set combinations of vacuum levels.
- Digital vacuum level display.
- Mechanical valve for blow-off flow adjustment.
General
Material
Al , Nitrile (NBR) , PA , PMMA , SS
Temperature
32 - 122 °F
Electrical data
Current, consumption
110 mA
Current, output load, max.
40 mA
Display
LED indicators, numeric
Humidity, max.
90 % RH
Ripple, max.
1 V_rms
Safety classification
IP65 [NEMA 4]
Voltage
24 (22–28) VDC
Performance
Feed pressure, max.
101.5 psi
Pneumatic data
Vacuum flow, range (blow-off @ P1=6 bar and ∆p=0.5 bar)
0 - 15.89 scfm
Valve function (on/off)
NC , NO
Signal function
Hysteresis
7±1 psi
Signal range
5.91 -inHg
Datasheet
PDF
Manuals
PDF
Certificates
PDF