Item number: B40MF.40
11 Variants
Suction cup B40MF Thermoelastic polyurethane
Login or create account to access all our content and features!
Variants
- B40MF.40
- B40MF.40.04AA
- B40MF.40.04AB
- B40MF.40.04AC
- B40MF.40.04AD
- B40MF.40.04AE
- B40MF.40.04AF
- B40MF.40.04AG
- B40MF.40.04DA
- B40MF.40.04DB
- B40MF.40.04DD
Features
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.
Glass
General
Material
TPE
Characteristics
Mark free
Suction cup model
B-MF
Volume
0.92 in³
Weight, min.
0.35 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
1.1 in
Outer diameter, min.
1.69 in
Performance - lifting forces
B40MF
5.91 -inHg
4.047 lbf
3.057 lbf
17.72 -inHg
12.81 lbf
8.99 lbf
26.58 -inHg
16.19 lbf
10.57 lbf
Material
Name
Thermoplastic Polyurethane (TPE-U)
Color
WhiteTransparent
Temperature
-4 - 176 °F
Hardness
81 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF