Item number: B5.50
10 Variants
Suction cup B5 Semi-conductive EPDM
Login or create account to access all our content and features!
Variants
- B5.50
- B5.47
- B5.10
- B5.20
- B5.25
- B5.10.01AB
- B5.20.01AB
- B5.25.01AB
- B5.47.01AB
- B5.50.01AB
Features
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.
- Suitable for level adjustment.
- Suction cups of conductive silicone and semi-conductive EPDM are suitable for objects with sensitivity to static electricity.
Electronics
Logistics
Packaging
General
Material
Ethylene Propylene (EPDM)
Characteristics
Dry sheet metal , Electronic / semiconductor , Plastic injection molded parts
Suction cup model
B
Volume
0.0031 in³
Weight, min.
0.0039 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.36 in
Outer diameter, actuated
0.25 in
Outer diameter, min.
0.22 in
Performance - lifting forces
B5
5.91 -inHg
0.067 lbf
0 lbf
17.72 -inHg
0.18 lbf
0 lbf
26.58 -inHg
0.22 lbf
0 lbf
Material
Name
Ethylene Propylene (EPDM)
Color
Black
Temperature
-40 - 248 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF