Item number: B8.47
8 Variants
Suction cup B8 HNBR
Login or create account to access all our content and features!
Variants
- B8.47
- B8.10
- B8.20
- B8.25
- B8.10.01AB
- B8.20.01AB
- B8.25.01AB
- B8.47.01AB
Features
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.
- Suitable for level adjustment.
- Suction cups of conductive silicone and semi-conductive EPDM are suitable for objects with sensitivity to static electricity.
Electronics
Logistics
Packaging
General
Material
HNBR
Characteristics
Dry sheet metal , Plastic injection molded parts , Electronic / semiconductor , Glass handling , High/low temp cup (plastic) , Mark free
Suction cup model
B
Volume
0.0092 in³
Weight, min.
0.011 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.47 in
Outer diameter, actuated
0.38 in
Outer diameter, min.
0.35 in
Performance - lifting forces
B8
5.91 -inHg
0.18 lbf
0 lbf
17.72 -inHg
0.36 lbf
0 lbf
26.58 -inHg
0.56 lbf
0 lbf
Material
Name
HNBR 50° Shore A
Color
Blue
Temperature
-22 - 284 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF