Item number: B8.21
2 Variants
Suction cup B8 Silicone FCM
Login or create account to access all our content and features!
Variants
- B8.21
- B8.21.01AB
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.
- Suitable for level adjustment.
Food & beverage
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), non-detectable
Suction cup model
B
Volume
0.0092 in³
Weight, min.
0.011 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.47 in
Outer diameter, actuated
0.38 in
Outer diameter, min.
0.35 in
Performance - lifting forces
B8
5.91 -inHg
0.18 lbf
0 lbf
17.72 -inHg
0.36 lbf
0 lbf
26.58 -inHg
0.56 lbf
0 lbf
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Transparent
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF