Item number: S.BGX
Suction cup BGX family
BGX cups are specially developed to pick thin and flimsy bags. Its thin lip seals outstandingly even at the lower vacuum level. The cups are made of FDA and EU...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Perfect for picking flimsy bags.
- The thin lip seals outstandingly even at low vacuum levels.
- The one-piece cup provides safe and stable hold of the product in fast/semi-fast robot applications.
- Multi Bellow design compensates for height differences and uneven surfaces.
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
- Suitable for both high and low temperature applications.
- Configurable for individual applications in e-commerce, FMCG, secondary food picking, fashion, and other industries.
Food & beverage
Logistics
- Bags, sacks and bundles
- Bin picking / Random bin picking
- Robot pick and place and packing
Packaging
- Bag and pouch handling
- Bags, sacks and bundles
- Robot pick and place and packing
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), detectable
Fieldset
Configurable suction cup
Dimension
Outer diameter, min.
34;41;48 mm
Material
Name
Silicone (SIL FDA detectable)
Color
Blue
Temperature
-40 - 392 °F
Hardness
40 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Brochures
PDF
Certificates
PDF
PDF