Item number: G.X
Suction cup piGRIP family
PiGRIP® is our unique concept of modular suction cups, where every part may be optimized individually. By combining lips, bellows, supports and fittings in the...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Conventional lips: Standard Lip (S) 25-70mm, green for even sealed surfaces, blue for rough surfaces; Flexible lips (FX and FXI) 28-77mm and 30-84mm, for porous and leaking materials. FXI with a high-flow retainer; Bag Lip (BGI and BGI-2) 25-80mm, for superior handling of bags and pouches of various sensitivity; Hot Surface Lip (HS) 29-79mm, for handling of hot objects, e.g., from injection molding. HS is not FDA/EU approved.
- Foam lips: Foam Lip Wide (FLIW) 40-120mm, designed to pick objects with irregular or unstructured surfaces or large height differences. Modular in itself with many different sizes, heights and fitting options; Soft Foam Lip (FLI-S) 35-70mm, suitable for irregular surfaces where conventional lips do not provide enough sealing power; Rough Surface Foam Lip (FLI-F) 35-70mm, for heavily textured surfaces like raw wood or structured glass. Foam lips are not FDA/EU approved.
- Bellows: A variety of heights and widths and folds available for effective level compensation. All with superior lifting capability that allows high cycle speed. Sturdy design which retains the horizontal shape of the bellow even at deep vacuum levels.
- Support: PiGRIP® uses a support part, a gateway between the fitting and the bellows (or lip if the cup is flat) that adds stability to the composed cup.
- Fitting: PiGRIP® comes with a vast selection of fittings to instantly make the composed suction cup ready for new machinery or for retrofitting of older cups and grippers. PiSAVE® Sense and Restrict are examples of intelligent accessories that allow suction cups to maintain vacuum levels regardless of outer affection.
- Filters: Lips and fittings may be equipped with specially designed filters to trap dust and particles for increased system reliability. The filters can be mounted either in the bellows, the fitting, or both.
Automotive
- Plastic part removal
Logistics
- Bin picking / Random bin picking
- Sorting and singulations / Parcel handling
Packaging
- Boxes and containers
- Card / lid feeding and sorting
- Case / carton erecting, case / carton opening closing
- Robot pick and place and packing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
Plastics
- Plastic part removal
General
Material
Ethylene Propylene (EPDM) , HNBR , Silicone (SIL) , TPE
Characteristics
Food contact materials (FDA & EU), non-detectable , PWIS free
Suction cup model
piGRIP
Dimension
Outer diameter, min.
25;28;29;30;34;35;39;40;41;42;48;50;55;58;60;63;70;77;79;80;84;120 mm
Material
Name
Silicone (SIL FDA) 50° Shore
Color
Blue
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material
Name
HNBR 50° Shore A
Color
Blue
Temperature
-22 - 284 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Datasheet
PDF