Item number: 01.27.103
4 Variants
Level compensator LC12-F0510, M5 female, stroke 10
Login or create account to access all our content and features!
Variants
- 01.27.103
- 01.27.104
- 01.27.105
- 01.27.106
Features
- Adjust differences in levels, for example on lifting devices with several suction cups.
- Less demand for exact positioning of vacuum handling device.
- Provides a certain degree of shock and vibration absorption.
- Allows for soft placement of cups on sensitive or thin objects.
- Non-rotational design, suitable for use with oval suction cups.
- Wide range of thread connections and stroke lengths.
Automotive
- Loading and unloading metal sheets
- Plastic part removal
Plastics
- Plastic part removal
General
Material
Al , SS
Recommended suction cup size, max.
Ø30mm (Area: 700mm2)
Temperature
32 - 140 °F
Volume
0.013 in³
Weight, min.
0.6 oz
Mechanical data
Action range/Stroke
0.39 in
Load, horizontal, max.
1.12 lbf
Load, vertical, max.
5.62 lbf
Spring constant
1.2 lbf/in
Spring force
0.43 - 0.92 lbf
Dimension
Length (B)
0.22 in
Length 2 (C)
0.67 in
Length 3 (D)
0.98 in
Length 4 (F)
0.31 in
Length 5 (G)
0.22 in
Length 6 (L)
0.16 in
Length 7 (R)
2.36 in
Thread
M5 in
Thread 2 (H)
M5 in
Thread 3 (S)
M12x1 in
Width (M)
0.39 in
Width 2 (N)
0.59 in
Width 3 (P)
0.39 in
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF