Item number: N1000
6 Variants
1" POREX™ Muffler
Login or create account to access all our content and features!
Variants
- N1000
- N125
- N250
- N375
- N500
- N750
Features
- The POREX™ muffler is designed to specifically reduce air blast noise created at exhaust ports of pneumatic valves.
- The porous plastic body is made of high density porous polyethylene.
- The muffler is available in three (3) air flows: fine flow (FF-red base-35 micron), standard flow (black base-70 micron) and coarse flow (CF-green base-250 micron).
General
Material
POREX™
Weight, min.
2.01 oz
Dimension
Length
5.51 in
Thread
1 (NPT) in
Datasheet
PDF
Certificates
PDF