Item number: 02.14.170
3 Variants
ASP330F-01-06S Flow Control with Pilot Check Valve
One-touch flow control
Allows for fine control of gripper and cylinder speed withough loss of clamping pressure
Can be used on inlet or exhaust ports
Pilot Chec...
Read more
Login or create account to access all our content and features!
Variants
- 02.14.170
- 02.14.171
- 02.14.172
Features
- One-touch flow control
- Allows for fine control of gripper and cylinder speed withough loss of clamping pressure
- Can be used on inlet or exhaust ports
- Pilot Check Valve gives added security by providing a back up air supply
EOAT (End Of Arm Tooling)
Air coupling
180
Tube number
6
Dimensions DWG
Length
1.57 in
Thread
M5 in
Thread
R 1/8 in
Performance
Feed pressure
145 - 1450 psi
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF