Item number: 01.12.436
Valve 3/2 G1/8" PS NC
Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the syst...
Read more
Login or create account to access all our content and features!
General
Material
Al (anodized)
Temperature
23 - 158 °F
Weight, min.
6 oz
Pneumatic data
Flow (at 0.6 MPa with delta-p=0.1 MPa)
29.66 scfm
Pressure, max. (working pressure, max.)
145 psi
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF