Item number: 01.13.591
2 Variants
COAX® cartridge MICRO Si02-2
Login or create account to access all our content and features!
Variants
- 01.13.591
- 01.13.593
Features
- Two-stage COAX® cartridge - MICRO - probably the world's smallest multistage vacuum ejector.
- Large vacuum flow in relation to energy consumption.
- Good for handling porous materials or if surface leakage is present.
- The low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.
- Used in P2010 and VGS™2010.
Logistics
- Bin picking / Random bin picking
- SMD roll handling
- Sorting and singulations / Parcel handling
Packaging
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Product & container labelling
- Rotary carton feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
General
Material
Al , Nitrile (NBR) , PA , SS , TPE
Temperature
14 - 176 °F
Weight
0.053 - 0.081 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
72.5 | 0.21 | 0.57 | 0.4 | 0.19 | 0.17 | 0.15 | 0.11 | 0.042 | 0 | 0 | 0 | 20.67 |
87 | 0.25 | 0.59 | 0.44 | 0.25 | 0.17 | 0.15 | 0.13 | 0.085 | 0.042 | 0 | 0 | 22.15 |
58 | 0.19 | 0.53 | 0.32 | 0.17 | 0.15 | 0.11 | 0.064 | 0 | 0 | 0 | 0 | 17.72 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF