Suggestions

Categories

Products

Content

Item number: X1071
14 Variants

Vacuum Check Valve VT-1H Vacustat with COAX®, G threads, Lock pin 16, Left hand connection

Login or create account to access all our content and features!

Variants

  • X1071
  • X1073
  • X1072
  • X1071RH
  • X1073RH
  • X1072RH
  • X6041
  • X6045
  • X6046
  • X6041RH
  • X6045RH
  • X6046RH
  • 1072
  • 1072RH

Features

  • Two-stage COAX® cartridge MINI Pi12-2 integrated.
  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Integrated energy-saving device, Vacustat results in virtually no air consumption in sealed applications.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.

Automotive

  • Bodysides & framing
  • Closures - hemming stations – inner & outer assembly
  • Glass assembly & installation

Glass

    General

    Material
    Al , Ceramic , CuZn , Nitrile (NBR) , PA , PP , SS , Steel
    Noise level
    66 - 68 dBA
    Temperature
    14 - 176 °F
    Weight
    1.23 - 1.33 lb

    Performance

    Feed pressure ()
    36.25 - 79.75 psi

    Pneumatic data

    Vacuum flow, range, max.
    1.44 scfm
    Life span ()
    10000000 cycles

    Signal function

    Hysteresis
    1.16 psi
    Signal range
    -13.29 -inHg
    Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
    psiscfm0258111417202326-inHg

    Dimensional drawings

    This activity requires login. Please login or register to receive the full benefits of piab.com.

    CAD

    CAD

    Datasheet

    PDF

    Manuals

    PDF

    Certificates

    PDF

    Related products

    Compare products

    0 item(s) added
    Compare