Feed points
Piab’s conveyor feeding systems are specifically designed to optimize material handling in manufacturing environments.
Feed points are the first step in the process. They connect raw material storage to smooth transport. This ensures a steady flow of powders, granules, and small parts in the process. Even hazardous material pickup becomes possible with the appropriate equipment.
No matter if materials come in barrels, bulk bags, or small sacks, Piab feed points provide flexibility and performance, which makes them essential in modern production lines.
How do the materials enter your process?

In small bags
Bag dump stations combine a compact design with dust-free performance. Capable of handling approximately 4 small bags at a time, these stations ensure safe and ergonomic material introduction into the vacuum conveyors, catering to smaller-scale operations.
In bins, IBCs, barrels, or sacks
Feed nozzles are the best options for challenging materials such as powders and granules, optimized for ergonomic, clean, and efficient feeding. Feed pipes are specialized for delicate materials, including tablets and capsules, ensuring safe handling and transfer. Use a Piab feed station equipped with a Feed adapter to prevent bridging and ensure steady material supply from variuos sources.
In big bags/bulk bags
Use the configurable Piab Buk bag Unloader with a Feed adapter to prevent bridging and ensure steady material supply as part of your big bag unloading system. Ensure a safe and efficient handling of bulk materials while integrating seamlessly into existing production setups.
Selecting the right feed point is essential to optimize the overall production line. Piab offers versatile systems that cater to the diverse characteristics of materials, surrounding environments, and specific production needs, paving the way for a fully optimized and productive manufacturing process. Download the brochure on all Piab feed points here.
Manufacturing facilities often face challenges like material bridging, dust emissions, and product contamination, which can hinder productivity and jeopardize workplace safety. Piab feed points tackle these challenges with precision-engineered solutions aimed at creating a clean, ergonomic, and efficient work environment. By integrating Piab feed points into your powder feeding system, manufacturers can achieve enhanced efficiency, improved material flow, and a safer working environment. These feed points enhance the performance of vacuum conveyors while addressing the unique needs of industries handling sensitive or free-flowing dry materials.
Do you need help choosing the right product?
Get free advice from our engineers