- Vacuum conveyors for powder and bulk
- piFLOW®f - food grade vacuum conveying
- Accessories piFLOW®f
- Electrical controls piFLOW®
Electrical controls piFLOW®
The electrical control unit controls the functions of the conveyor and is based on software developed by Piab, making different settings more visual through the user-friendly HMI (Human Machine Interface). The control unit is used together with a valve unit that is equipped either with an Electro Pneumatic regulator (EP) or without. The valve unit with a built in EP is used for piFLOW®t and piGENTLE™ for conveying of fragile materials. The electrical control unit is CE-marked.
3 products