- News
- Piab extends the VGS™ product range with VGS™4005, a lightweight vacuum gripper ejector
Piab extends the VGS™ product range with VGS™4005, a lightweight vacuum gripper ejector

We at Piab are delighted to present the extension of the Piab VGS™ product range. The VGS™4005 is a lightweight vacuum gripper ejector geared to cater for mid-range applications where less vacuum depth is needed. The vacuum gripper ejectors are robust, easy to use and designed to operate in very harsh environments.
VGS™4005 complements our existing VGS™ portfolio by offering a lightweight vacuum gripper ejector with plastic housing, optimal in applications when less vacuum depth is needed, such as bag/pouch handling etc. VGS™4005 is offered with a SX12 or SX42 COAX® cartridge without flap valves, enabling operation in very harsh environments with high dust as well as high humidity levels. With a VGS™ you will enjoy the benefits of a cost-efficient and reliable decentralized vacuum system.
Benefits for the customer include:
- Compact size
- Light weight
- Reduced noise level with integrated silencer
- Patented COAX® technology
- Compatible with any suction cup with G3/8" male fitting from Piab’s assortment. Suction cup ordered separately.
The VGS™4005 vacuum gripper ejectors targeted particularly towards applications in harsh environments with high dust as well as high humidity levels such as
- Machine tending operations in furniture and floor manufacturing
- Machine tending operations of ceramics and tiles
In addition, VGS™4005 vacuum gripper ejectors are also targeted towards logistics and packaging applications such as
- Bin picking / Random bin picking
- Tray forming, tray unloading and loading
- Case/Carton erecting
- Handling of boxes and containers
- Bag and pouch opening and handling