GSE 14-120 Gripper Arm - 1
Item number: 0213085
6 Variants

GSE 14-120 Gripper Arm

Login or create account to access all our content and features!

Variants

  • GSE 10-M5-90 Gripper Arm
    0213083
  • GSE 10-1/8-90 Gripper Arm
    0213084
  • GSE 14-120 Gripper Arm
    0213085
  • GSE 20-150 Gripper Arm
    0213086
  • GSE 30-200 Gripper Arm
    0213087
  • GSE 30-3/8-200 Gripper Arm
    0213088

Features

  • Extends and mounts vacuum cups to mounting clamps.
  • Side ported for quick-touch pneumatic hose connectors.
  • The recommended max torque is 50 in-lbs (5.6 N-m) on M5 screws when clamping on shafts.