- Suction cups and soft grippers
- Rectangular suction cups
- Rectangular bellows suction cups
Rectangular bellows suction cups
The rectangular suction cups are recommended for handling of long and narrow objects and surfaces when maximum lifting force and grip are desired. The rectangular bellows suction cups are especially suitable for products in plastic flow packs, such as candy bars, and when level compensation is desired. A swivel fitting option is available for easy positioning of the suction cup. The cups are made of Duraflex® - a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory.

2 products