- Suction cups and soft grippers
- Rectangular suction cups
- Rectangular multibellows suction cups
Rectangular multibellows suction cups
The rectangular bellows suction cups provide an extra good grip on plastic flow-packs, such as candy bars. With an extra bellow suitable for objects with height differences. A swivel fitting option is available for easy positioning of the suction cup. The cups are made of Duraflex® - a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory.

3 products