Suction cup U20-2P Polyurethane 40 - 1
Item number: U20-2P.4C
6 Variants

Suction cup U20-2P Polyurethane 40

0
Login or create account to access all our content and features!
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Long-life suction cup
  • Suitable for several book binding applications
  • Easy to handle different paper qualities due to the three different shore ratings
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane