- Vacuum conveyors for powder and bulk
- piFLOW®p SMART - solution for automatic vacuum conveying
piFLOW®p SMART - solution for automatic vacuum conveying
piFLOW®p SMART is a stand-alone system with machine learning software and sophisticated algorithms that run the application to reach the maximum capacity for the conveyed material. To reach the maximum material capacity an air carrying unit is integrated in the system. If there is a vertical lift higher than 8 meters in the conveying pipeline, Piab is offering a pipeline emptying unit to prevent blockage of the pipeline. All the vacuum conveying functions are controlled by the electrical control unit ECU-15S and its software.
5 products
Do you need help choosing the right product?
Get free advice from our engineers