- Vacuum conveyors for powder and bulk
- piFLOW®t - gentle vacuum conveying
- Accessories piFLOW®t
- Electrical controls piFLOW®t
Electrical controls piFLOW®t
The electrical control unit controls the functions of the conveyor and is based on software developed by Piab, making different settings more visual through the user-friendly HMI (Human Machine Interface). The control unit is used together with a valve unit that is equipped either with an Electro Pneumatic regulator (EP) or without. The valve unit with a built in EP is used for piFLOW®t and piGENTLE™ for conveying of fragile materials. The electrical control unit is CE-marked.
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/teaser_electricalcontrols.jpg?ref=D37DF8EB5F&dimensions=287x152)
4 products