Item number: piINLINEplus
piINLINEplus
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Ultra-lightweight decentralized ejector family with integrated release function.
- Release function based on Exhaust Block principle (EBR) or Atmospheric Quick Release (AQR) suitable for fast cycle speeds.
- The EBR-function can be manually activated with a built in EBR-button.
- EBR version available with enhanced blow-off – a shunt line for compressed air will amplify and speed up the part release function. Compressed air consumptions increases a bit vs standard EBR during blow-off.
- Two different ejectors to choose between.
- Ejector with STX nozzle gives extra fast response and release function using the Exhaust Block principle (EBR) version. Also recommended in very dirty/dusty environments.
- Ejector with Ti nozzle for extra high vacuum flow.
- Compressed air and vacuum ports inline.
- Easy to install directly on the vacuum hose, close to suction cup.
- Configurable product with several options for different push-in diameters, metric and imperial.
- Option to include a suction cup holder, ball mount or lock-pin style, found in automotive gripper tooling.
- Vacuum Sensing port available as option in configurator.