Skip to content

Help me choose
Item no: 0243820 3 VARIANTS

Air inlet filter 1 1/2" Antistatic

Air inlet filters prevent atmospheric and air-carried dust & particles from entering the conveying system through the adjustable air inlets of the feed adapters, resulting in a contained material transport through the system. At the same time, it prevents the conveyed material from leaking out from the feed adapters' adjustable air inlets, e.g. when fluidization is used. When an Air Inlet filter is added to Piab’s feed adapter, it prevents cross-contamination. It is compatible with all Piab feed adapter types, the Pipeline emptying unit, the Air carrying unit, or can be mounted on other air inlets in the setup.

Read more

VARIANTS

Features

0

Remove all

Choose your language

Can't compare

Different product types can’t be compared. Do you want to remove the existing products?

Send us feedback
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.