Item number: 0202904
5 Variants
Feed adapter D=75, piFLOW® i/f
It is important to optimize the feeding point (where the product is conveyed from) for the conveying system to assure maximum capacity and safe transport. The f...
Read more
Login or create account to access all our content and features!
Variants
- 0202889
- 0202895
- 0205111
- 0202901
- 0202904
Features
- To suit Piab feed station or transition pieces for piFLOW® i/f.
- Pickled ≤ Ra 0.8 in product contact zone.
- Material: SS304
- Jacob interface.
- Suits Piab feed station or transition pieces with Jacob inteface.