Suggestions

Categories

Products

Content

Item number: 0112864
2 Variants

Valve unit VU EP-1 (included regulator set to 2.5 bar)

Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the syst...
Read more
Login or create account to access all our content and features!

Variants

  • 0112864
  • 0202248

Features

  • Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors with external PLC or similar electrical control system.
  • Simple installation: Prepared for connection to the vacuum conveyor’s main functions; start the pump, close the bottom valve, open the bottom valve, fluidisation and the filter shock.
  • Prepared to be fitted with six electro-pneumatic valves. The unit is delivered with four valves and two unused spare positions.
  • The valve unit has an electrical connection with an 8-pin M12x1 connector.
  • The unit is delivered with a connection cable (L=2 m) that is fitted with a connector at one end.
  • Valve unit 0112864 has a pre-set regulator value (2.5 bar) to meet requirement for older bottom valves (product code C, CB, F, 6 and 8).

Compare products

0 item(s) added
Compare