Suggestions

Categories

Products

Content

Item number: 0233080
5 Variants

Air carrying unit TC 32

The Air carrying unit (ACU) is used with piFLOW®p when the highest automation level, the Auto-tuning is implemented. The material comes into the Air carrying un...
Read more
Login or create account to access all our content and features!

Variants

  • 0233080
  • 0233081
  • 0233082
  • 0233083
  • 0233084

Features

  • Suitable for Piab feed station together with piFLOW®p SMART
  • Full autotuning functionality together with piFLOW®p SMART family
  • Air carrying valve - Electro/mechanical polished at product contact surface, Ra ≤ 0,8 µm
  • Feed adapter - Electro polished outside, pickled inside at product contact surface, Ra ≤ 0,8 µm
  • Clamp ring or U flange and sealing to be ordered separately from the accessory list
  • Fulfills the requirements of FDA and EC No. 1935/2004

Compare products

0 item(s) added
Compare